IESNA:LM-63-2002
[TEST]P1055559
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1000D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3342
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1905.4 1889.7 1881.2 1868.4 1848.4 1821.3 1791.4 1757.2 1717.3 1674.5
1627.5 1576.2 1520.6 1463.6 1403.8 1342.5 1279.8 1212.8 1145.8 1078.8
1009 940.6 873.6 803.8 729.7 662.7 591.4 518.7 446.1 374.8
302.1 236.6 173.9 114 61.3 21.4 0
1905.4 1914 1904 1885.5 1854.1 1811.3 1765.7 1714.4 1657.4 1597.6
1529.2 1460.8 1389.5 1314 1237 1158.6 1078.8 999 919.2 838
759.6 682.6 607.1 533 461.7 394.8 327.8 272.2 229.4 189.5
151.1 116.9 86.9 59.9 37.1 15.7 0
1905.4 1895.4 1876.9 1835.6 1785.7 1725.8 1658.9 1580.5 1497.8 1408
1315.4 1221.3 1124.4 1031.8 940.6 852.2 768.1 686.9 611.4 540.1
473.1 417.6 376.2 334.9 296.4 262.2 229.4 199.5 171 143.9
119.7 95.5 74.1 52.7 34.2 15.7 0
1905.4 1896.9 1859.8 1808.5 1742.9 1663.1 1577.6 1480.7 1371 1258.4
1151.5 1046 943.4 848 761 678.4 601.4 528.7 471.7 431.8
394.8 359.1 320.7 290.7 259.4 232.3 205.2 179.6 155.3 134
111.2 89.8 69.8 49.9 31.4 14.3 0
1905.4 1902.6 1872.6 1812.8 1737.2 1653.2 1556.2 1447.9 1331.1 1217.1
1104.5 993.3 892.1 798.1 712.6 632.8 560.1 497.4 456 417.6
380.5 349.2 313.5 282.2 255.1 228 202.4 178.1 153.9 131.1
109.7 88.4 68.4 49.9 32.8 15.7 0
